Technische Überblicke
KS8105A
Switch Manager Development Plugin
Easily Create Switch Connections with a Graphical Editor
Keysight Test Automation Product Summary
The Keysight Test Automation on Pathwave (TAP) software provides powerful, flexible and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance. Keysight TAP is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher-level test executive software environments. Leveraging C# and the power of Microsoft Visual Studio, TAP is not just another programming language. It is a modular infrastructure upon which you can build your test solutions, maximizing your team’s productivity by using your existing software development tools and infrastructure.
Architecture
Included with Keysight TAP is the core sequencing engine, tools and plugins to minimize your test system development time and test execution speed. The Switch Manager enables connecting DUTs and Instruments. It also includes Connect and Disconnect test steps for use in test plans.
KS8105 Product Overview
The Switch Manager is a TAP plugin. The Switch Manager Plugin includes a graphical editor that makes it possible to easily develop connections between DUTs, Instruments, and select switch matrixes. These connections are then used as editable settings inside TAP test steps.
Key Features
The Switch Manager allow easy definition of the connections between DUTs, switch matrixes, instruments and cables. Connections are made by sequentially clicking on the ports that define a connection. Ports and Connections can be renamed to fit your application. The graphic below illustrates how a DUT with a single input and output is connected to stimulus and response instruments via a matrix switch.
Können wir Ihnen behilflich sein?