VXA Vector Signal Analysis X-Series Measurement App, Traditional UI N9064EM0D

Technische Überblicke

Keysight

VXA Vector Signal Analysis X-Series Measurement App, Traditional UI N9064EM0D

Technical Overview

– FFT-based spectrum analysis

– Time-domain analysis tools for burst analysis

– Flexible modulation analysis

– Hardkey/softkey manual user interface or SCPI remote user interface

– Built-in, context-sensitive help

– Flexible licensing provides the option of using perpetual or time based licenses with one or multiple signal analyzers

VXA Vector Signal Analysis Measurement Application

The VXA vector signal analysis measurement application transforms the X-Series signal analyzers into vector signal analyzers by providing a wide range of measurements, demodulation types, and filters to perform comprehensive signal analysis, helping you thoroughly test your designs, ensure product quality, and optimize without compromise.

X-Series measurement applications can help you:

– Gain more insight into device performance with intuitive display and graphs for your application. Select from our library of over 25 different measurement applications.

– Ensure that your design meets the latest standard. Updates are made to the X-Series measurement applications as standards evolve.

– Apply the same measurement science across multiple hardware platforms for consistent measurement results over your design cycle from R&D to production.

– Choose the license structure that meets your business needs. We provide a range of license types (node-locked, transportable, floating or USB portable) and license terms (perpetual or time-based).

More about signal analysis

The VXA measurement application is a general-purpose FFT-based spectrum analysis application, with a wide selection of demodulation types and filters to perform flexible digital modulation analysis.

– Bring comprehensive vector signal analysis to the test rack

– Troubleshoot signals with powerful time domain capability

– Use analog demodulation to identify unintentional modulations

– Test when no commercial test standard is available

– Utilize flexible digital modulation analysis capability

Vector Signal Analysis Measurement Details

Bringing comprehensive vector signal analysis to the test rack

The vector signal analysis (Option 1FP) is the foundation of all measurement options in the VXA measurement application and is a required option. Each measurement is available simultaneously, in either one, two, three or four user-selected separate trace displays. You have full control of trace data format and scaling.

– Spectrum, instantaneous spectrum

– Time, instantaneous time, raw time

– Time gating

– Time averaging, including continuous repeat max hold, exponential max hold, RMS (video), RMS (video) exponential, time, time exponential

– Band power

– Power spectral density (PSD)

– Power statistics (including gated):

– Complementary cumulative distribution function (CCDF)

– Cumulative distribution function (CDF)

– Probability distribution function (PDF)

– Auto correlation

– Occupied bandwidth (OBW)

– Adjacent channel power (ACP)

– Analog demodulation: AM/FM/PM (includes spectrum, time, gated time, PSD, power statistics)

– Frequency counter

– Signal tracking

– Marker coupling

– Ability to save traces