MIPI® UniProSM Protocol Triggering and Decode for Infiniium Series Oscilloscope

Technische Überblicke

Keysight Technologies  

MIPI® UniProSM Protocol Triggering and Decode for Infiniium Series Oscilloscope

Technical Overview

MIPI® UniProSM

MIPI serial buses are the backbone for communication in mobile products. The serial bus interface provides content-rich points for debug and test. However, since these protocols transfer bits serially, using a traditional oscilloscope has limitations. Manually converting captured 1’s and 0’s to protocol requires significant effort, can’t be done in real-time, and includes potential for human error. As well, traditional scope triggers are not sufficient for specifying protocol-level conditions. Extend your scope capability with the Keysight Technologies, Inc. MIPI UniPro triggering and decode application. This application makes it easy to debug and test designs that include MIPI UniPro buses using your Infiniium Series oscilloscope.  

– Set up your scope to show MIPI UniPro protocol decode in less than 1 minute.

– Get access to a rich set of integrated protocol-level triggers.

– Save time and eliminate errors by viewing packets at the protocol level.

– Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause.

MIPI UniPro Setup, Protocol Triggering and Search Capabilities

Get access to a rich set of integrated protocol-level triggers. The application includes a suite of configurable protocol-level trigger conditions specific to MIPI UniPro. When serial triggering is selected, the application uses software-based triggering. With software-based protocol triggering, the oscilloscope takes signals acquired using scope channels and reconstructs protocol frames after each acquisition. It then inspects these protocol frames against specified protocol-level trigger conditions and triggers when the condition is met.

MIPI UniPro Protocol Decode 

Keysight MIPI UniPro protocol decoder software provides multilane decode and descramble on scrambled data. User can select Multi-lane option and descramble option.