M3102A/M3100A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming

Technische Überblicke

M3102A/M3100A

PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming

500 MSa/s, 14 Bits, 4 Channels 100 MSa/s, 14 Bits, 4/8 Channels 

Improve Your Measurement Fidelity, Signal Integrity and Measurement Throughput

M3102A/M3100A digitizers are high-performance, high-bandwidth digitizers with advanced data acquisition system (DAQ). Performance meets simplicity thanks to easy-to-use programming libraries, real-time sequencing technology (Hard Virtual Instrumentation or HVI), and graphical FPGA programming technology.

Features Options

  • 500 MSa/s simultaneous sampling, 14 bits, 4 channels, 200 MHz BW
  • 100 MSa/s simultaneous sampling, 14 bits, 4/8 channels, 100 MHz BW

Advanced data acquisition system (DAQ)

  • Flexible triggering (HW trigger, HVI trigger, SW trigger)
  • Programmable cycles and data bursts to avoid PC saturation

Optional HW programming for high-performance applications

  • Real-time sequencing (HVI technology)
  • FPGA programming
  • Xilinx Kintex-7, 325T or 410T FPGA

Up to 2 GB of onboard RAM (~ 1 Gsamples)

Mechanical/interface

  • 1 slot 3U (PXIe)
  • Up to 1.6 GB/s transfer BW with peer-to-peer (P2P) capabilities (PCIe Gen 2)
  • Independent direct memory access (DMA) channels for fast and efficient data transfer

Applications

General purpose digitizer

BB electronics designs and manufacturing in wireless devices

R&D/scientific research equipment

Aerospace and defense (A/D), angle of arrival (AoA), electronic warfare (EW) 

Programming technology and software tools

Software programming

  • Easy-to-use native programming libraries for most common languages: C, C++, Visual Studio, LabVIEW, MATLAB, Python, and more

Hardware programming (optional)

  • Real-time sequencing (Hard Virtual Instrumentation or HVI technology)
  • Graphical flowchart-style M3601A design environment (-HV1 option required on HW)
  • Ultra-fast, fully-parallelized hard real-time execution
  • Ultra-fast, time-deterministic decision-making
  • Off-the-shelf inter-module synchronization and data exchange
  • FPGA programming
  • Graphical M3602A FPGA design environment (-FP1 option required on HW)
  • No FPGA know-how required
  • Include high-level to low-level design elements: off-the-shelf DSP blocks, MATLAB/ Simulink designs, Xilinx CORE Generator IP cores, Xilinx VIVADO/ISE projects, VHDL or Verilog code
  • Ultra-fast, one-click compiling and on-the-fly programming