Brochures
Keysight Technologies
IoT (Internet of Things) Automation Test
Reference Solution
Solution Brochure
This Keysight Technologies, Inc. IoT (Internet of Things) automation test reference solution provides an automated and cost effective way to test IoT devices with one test set that includes integrated software for large volume manufacturing.
IoT Device Manufacturing Test Challenges
Successful manufacturing organizations need solutions that help them meet ever-tougher goals and tighter schedules. With device variety and performance requirements increasing, the amount and type of testing continues to grow while price pressures simultaneously drive the need for higher throughput.
Testing next-generation IoT devices brings new challenges:
The measurement challenges generated by today’s IoT devices are difficult — and the key to success is finding test solutions that are more efficient and more effective.
Using a Reference Solution to Address IoT Manufacturing Test Challenges
The Keysight IoT automation test reference solution enables one or more IoT devices to be calibrated and/or verified using one TRX (transceiver) to four TRX modules in the Keysight Technologies, Inc. E6640A EXM wireless test set, depending upon your production volume needs.
By scheduling the EXM analyzer/generator precisely with the device control for transmitting/receiving, the IoT automation test reference solution maximizes the efficiency and use of the EXM. With EXM’s specially-designed high-speed PXIe-based hardware, and the industry-leading sequence analyzer for concurrent multiple measurements, this reference solution achieves valuable test speed for IoT production tests.
Shorten time-to-market for IoT devices with innovative automation test for high volume production.
Instrument
E6640A EXM wireless test set
Designed for next-generation mobile and wireless device test, EXM is scalable to meet your production needs and in-sync with the latest cellular and WLAN chipsets. The EXM delivers the speed, accuracy, and port density you need to ramp-up rapidly and optimize full-volume manufacturing.
Software
The IoT automation test reference solution includes automated test software, as well as the EXM hardware with integrated X-Series measurement applications that can be used with every TRX module used with the EXM.
Signal analysis
EXM is ready to test 2G, 3G, and 4G cellular including the latest LTE-Advanced carrier aggregation, as well as various wireless connectivity standards such as Bluetooth, WLAN 802.11a/b/g/n/j/p/ac/ah/af, WLAN MIMO, ZigBee, Z-Wave, and others.
Signal creation
The IoT automation test reference solution enables multiple ways to create the RF signal. A range of standard waveforms generated with the Keysight Signal Studio software applications are supported. The reference solution programming interface also supports importing customer-supplied waveforms.
Signal Studio
Keysight Signal Studio software is a flexible test suite of signal-creation and measurement tools that reduces the time you spend on signal simulation. Signal Studio’s basic capabilities use waveform playback mode to create and customize waveform files needed to test components and transmitters.
Chipset Vendor Automation Tool
The IoT automation test reference solution software has simplified the test plan setup and minimized instrument parameter setup, reducing testing complexity. With a pre-defined test plan, the IoT device is tested thoroughly and assured of meeting the specifications required from your manufacturing lines.
×
*Indicates required field
Thank you.
A sales representative will contact you soon.