Configuration Guides
Keysight Technologies
Massive Parallelism Production Test Reference Solution
Configuration Guide
Select software
All measurement applications, Signal Studio, and waveform pack licenses apply to all TRXs configured in the EXM. Measurement applications that start with the “V” prefix are "measurement-only applications" and require waveform pack licenses for waveform playback. Applications that start with the “Y” prefix are "combined measurement and waveform applications" and include the same measurement capability as the corresponding “V” application, as well as unlimited waveform playback capability for the technology selected. Both “V” and “Y” applications can co-exist in the same EXM.
EXM Resource Manager Library
EXM Resource Manager library is created for the Massive Parallelism Production Test Reference Solution. The functionality provides API functions for chipset automation test tools to achieve parallelism in test. This library works with Keysight instruments only. It can also be customized for customer-specific needs. For more details, please contact your Keysight field application engineer (AE).
Calibration services
The modular products are factory calibrated and shipped with an ISO 9002-compliant, NIST-traceable calibration certificate. A one-year calibration cycle is recommended. You can choose to have Keysight provide these calibration services, or you can perform the calibrations using Keysight’s N7800A Calibration and Adjustment Software. This is the same software that Keysight uses at its service centers, and it complies with ISO 17025:2005, ANSI/NCSL Z540.3-2006, and ISO Guide to Expression of Measurement Uncertainty:1995.
Related Literature
E6640A EXM Wireless Test Set - Brochure
publication number 5992-0617EN
E6640A EXM Wireless Test Set - Configuration Guide
publication number 5991-3533EN
Können wir Ihnen behilflich sein?