Keysight S-Series vs Danaher-Tektronix DPO5000B - Competitive Comparison

Flyer

Competitive Comparison

Keysight S-Series vs Danaher-Tektronix DPO5000B1

DC Power Rail Measurements

The Keysight Technologies, Inc. S-Series oscilloscopes provide bandwidths up to 8 GHz with class-leading signal integrity and analysis. Custom ASICs, including the industry’s first 40 GSa/s, 10-bit ADC, allow you to see your real signal. Class-leading deep memory and a large suite of analysis tools complement a designed-for-touch user interface and the industry’s first 15” multi-touch capacitive touch-screen display. Paired with the N7020A power rail probe, you gain complete visibility into the signals hiding on your DC power rails.

Keysight N7020A power rail probe

  • 50 kΩ DC input impedance
  • ± 24 V DC offset range
  • 1:1 attenuation

Infiniium S-Series oscilloscope

  • 500M ~ 8 GHz bandwidth (upgradeable)
  • 20 GSa/s sampling, up to 800 Mpts memory
  • 16 Ch logic channel, serial data analysis