Upgrade Your B1500A Series Mainframe with Windows 10

Technische Überblicke

Upgrade to Windows 10

 

Upgrade to Windows 10 Windows XP support ended in 2014, and the support of Windows Embedded 7 ended in October 2020. The Keysight B1500A/B1505A/B1506A mainframe upgrade kit can migrate from Windows Embedded XP/7 to Windows 10. The upgrade is available for all mainframes. The B1500A PC platform enables you to perform your software tasks easily while improving your total computing performance.

 

The upgrade kit contains

• CPU

• Motherboard (supporting Gigabit Ethernet)

• Storage - changing from HDD to SSD

• Memory

• Front panel assembly - including LCD

• VGA output to the rear panel