Millimeter Wave Technology and Test Instrumentation for V-E Band Applications

Applikationsberichte

As users increasingly access the internet from mobile devices and use high-bandwidth services like high-definition video streaming, high-quality video conferencing, audio video downloads, and gaming, the demand for faster wireless broadband connections is growing. These applications have raised end-user expectations for network performance, which has contributed to the evolution of LTE networks and heightened the need to enlarge the capacity for backhauling data from base stations to the core network of carriers.