USB Coaxial Switches

Datenblätter.

 Key Features

• Extend the number of test ports for multi-DUT or multiport devices measurement

• Achieve lower cost-per-port and increase throughput without compromising performance

• Allows switching of multiple signals without physically changing the connections.

• Minimizes crosstalk between channels with excellent isolation and low VSWR ensuring signal integrity

Description

The Keysight Technologies, Inc. U1816A/C/E/F is a USB-controlled switch matrix that consists of two single-pole-six-throw (SP6T) switches. It allows switching of multiple signal paths without physically changing the connections. This allows multiple tests to be performed with the same setup, eliminating the need for frequent connects and disconnects. An entire testing process can be automated, increasing the throughput in high-volume production environments.

Specifications

Specifications describe the instrument’s warranted performance. Supplemental and typical characteristics are intended to provide information useful in applying the instrument by giving typical, but not warranted performance parameters. U1816x specifications are tested at nominal voltage at 25°C.

Supplemental Specifications and Characteristic

Supplemental characteristics are intended to provide useful information. They are typical but non-warranted performance parameters

Environmental Specification

The U1816A/C/E/F is designed to fully comply with Keysight Technologies’ product operating environmental specifications.