Test Instrument General Handling and Maintenance

Applikationsberichte

General Information

 

1. Read and follow operating instructions; do not exceed min/max specifications, especially RF input power, DC bias, and environmental specifications.

2. Use ESD protection at all times, but especially when handling RF input and output; ground cable conductor pins before use to remove static buildup.

3. Situate the equipment away from heat sources.

4. Do not block airflow around equipment; do not allow foreign material into enclosure.

5. Always use provided AC adaptor. Do not power the unit with a different adaptor. Do not modify the power plug or wall outlet to remove the third (ground) pin.

6. Do not drop or shake the equipment; minimize vibration; handle with care.

7. There are no user-serviceable parts within. Return damaged equipment for factory-authorized repair.