K281C Coaxial Waveguide Adapter 18 to 26.5 GHz

Technische Überblicke

Key Features

Bi-directional, power can be transmitted in either direction.

  • Excellent repeatability.
  • Measurement versatility

The Keysight Technologies, Inc. K281C coaxial waveguide adapter provides a convenient way of coupling between waveguide and coaxial systems. Power can be transmitted in either direction and each adapter covers the full frequency range of its waveguide size. A step-like internal structure transforms the waveguide impedance to the 50 Ω impedance of the coaxial line.

Specifications:

Specifications describe the product’s warranted performance. Supplemental and typical characteristics are intended to provide typical but non-warranted performance parameters. These are denoted as “typical”, “nominal” or “approximate”.