Datenblätter.
The following specifications assumes the Keysight Technologies, Inc. 5530 Laser Calibration System is in used, and the temperature of all optical components is stabilized in the range 15° C to 25° C. Values do not include effects of surface cleanliness or operator positioning repeatability.
The 55282A flatness accessory kit together with the 55281A angular optics kit makes flatness and way straightness measurements. Flatness measurements are a series of angular measurements made along a pattern of lines. These measurements document and analyze in three dimensions any flat surface, such as a surface plate or machine bed. Way straightness measurements are a series of angular measurements made in a single line to document and analyze the straightness of solid objects, such as machine tool ways and master straight edges.
Können wir Ihnen behilflich sein?