2000 X-Series versus Hameg HMO Series Oscilloscopes - Competitive Comparison

Flyer

InfiniiVision 2000 X-Series

  • 50,000 waveforms per second
  • 5 instruments in 1
  • Fully upgradable

The Keysight Technologies, Inc. 2000 X-Series oscilloscopes use breakthrough technology to deliver value, functionality, and flexibility at prices that fit into existing budgets. The 2000 X-Series offers an 8.5-inch WVGA high resolution display and our new industry exclusive integrated function generator, digital voltmeter and logic analyzer. Keysight-designed MegaZoom IV Custom ASIC technology allows you to see more signal detail with update rates of over 50,000 waveforms per second. Now with hardware serial decode and deeper memory.

See more

Of your signal, more of the time:

  • An 8.5-inch WVGA display offers 50% more viewing area and 25% more resolution than a 6.5” VGA
  • 50,000 waveforms per second update rate allows you to see infrequent events and subtle signal details that the Hameg HMO will miss