Datenblätter.
Product Overview
The Keysight Technologies, Inc. N2744A T2A interface adapter enables selected Tektronix TekProbe interface level II probes to be used with Keysight oscilloscopes with the AutoProbe I interface.
Existing TekProbe-BNC probe types can simply be plugged into the T2A adapter, which is then plugged directly into any AutoProbe input channel on an InfiniiVision or Infiniium oscilloscope.
Select the probe model in the probe menu, and the Keysight oscilloscope sets up the attenuation factor and the probe type automatically. The T2A interface adapter supplies the necessary probe power and offset control as used by the connected TekProbe probe.
The adapter is targeted for customers using both Tek active probes with TekProbe-BNC level II interfaces and Keysight oscilloscopes with the AutoProbe interface.
Highlights
- Enables TekProbe-BNC™ level II probes to connect to Keysight’s AutoProbe interface on supported Keysight InfiniiVision and Infiniium oscilloscopes; see compatibility table for details
- An easy-to-use plug-on adapter to the Keysight oscilloscope’s AutoProbe interface
- Provides necessary power, offset control and calibration as needed to the attached TekProbe probe
Können wir Ihnen behilflich sein?