Flyer
Industries and Applications
Product Description
The Keysight Technologies, Inc. M9502A and M9505A AXIe chassis are fully compatible with the AXIe 1.0 specification. They provide 2 or 5 slots for AXIe instrument modules, and have an embedded system module that does not take up an instrument slot.
The embedded system module provides Gigabit LAN and x8 PCIe® interfaces for connecting the chassis to an external controller. To minimize rack space, the instrument module slots are arranged horizontally. In addition, both the power supply and fan tray can be removed while the chassis remains in the rack for maintenance.
Software Information
Both AXIe chassis include a built-in Web server for configuration, control, and monitoring of the chassis. This Web server can be accessed by either LAN or PCIe. A soft front panel interface is also provided to monitor and control the AXIe chassis.
Können wir Ihnen behilflich sein?