VEE Pro 9.2 and VEE Express 9.2

Datenblätter.

Keysight Technologies, Inc. software products make you more productive, so you can focus on solving engineering problems, not on programming. Keysight VEE is a powerful intuitive graphical language environment that provides you the quick and easy path to measurement analysis. 

Keysight VEE 9.2 Features 

Windows Operating System Support Multithreading and Multicore Programming Support SCPI Completion Private UserFunction LXI Support Conditional Breakpoints and Breakpoints Window Error Call Stack Integrated Database Support Supporting Custom Menu in XML Format New Toolbars for VEE Objects Enhanced Default Preferences Dialog Box More Windows Standard Dialog Boxes NaN and Infinity Support  Keysight VEE is a Visual Engineering Environment that allows you to program by creating intuitive “block diagrams.” You select and edit objects from pull-down menus or toolbars and connect them to each other by wires to specify the program’s flow, mimicking the order of tasks you want to perform. Keysight VEE illustrates objects and connections between them with color coding, so programs are easily understood by others. With the help of SCPI Completion, Code Completion and Code Insight, you can create programs easier and faster. You can quickly test and update code because programs can be debugged on the fly by using Conditional Breakpoints, Watch Window and Output Window. With multithreading technology and multicore programming, you can improve your system performance greatly. The Modern Integrated Development Environment with dockable tool windows gives users a more modern and streamlined programming experience. Plus, with Keysight VEE’s numerous sample programs, demos and context-sensitive help, beginners and veteran programmers alike can get started quickly and stay productive. There is also an active user’s forum that shares best practices and helps other users with common questions. 

Designed for Test and Measurement 

Keysight VEE is designed for engineers and scientists who need to quickly create and automate measurements and tests. Keysight VEE Pro can talk to any device from any vendor using GPIB, LAN, USB, RS-232, VXI, and LXI. Keysight VEE Pro can control any standard instruments and many vendor’s PC plug-in cards with an instrument driver, a vendor-supplied DLL or via Keysight VEE Pro’s easy and powerful Direct IO capability. With Keysight VEE Pro, instrument addresses and other parameters can be verified at runtime and changed on the fly, without reconfiguring programs. Keysight VEE automatically handles different data types, providing automatic conversion and giving you powerful data handling capabilities with minimal complex programming. Keysight VEE’s compiler generates optimized code that can be further enhanced with its built-in Profiler. The Profiler allows you to quickly analyze critical sections of code to save development time when fine-tuning your programs. Keysight VEE Pro comes standard with a RunTime execution engine that provides the ability to distribute run-only Keysight VEE Pro applications at no extra charge.

 Open to the Software and Hardware You Choose 

Keysight VEE interfaces with popular software and hardware tools. It provides easy, menu-driven control of database and Microsoft Excel for database operations and exchanging data with spreadsheets and automating spreadsheet operations. Use Word for reports, Outlook for paging and e-mail. Keysight VEE integrates the .NET Framework and ActiveX, simplifying common tasks and making powerful system capabilities available to your programs. Now it is easy to complete tasks such as programmatically sending an email report or invoking a web page. With the included ActiveX Automation Server, other programs can call VEE Pro UserFunctions. Keysight VEE Pro supports all popular programming languages, including Visual Basic, C/C++, Visual C# and all .NET-compliant languages. In addition to providing built-in support for instruments and data acquisition devices, Keysight VEE Pro works with surface-mount machines, robots and other manufacturing equipment via the .NET Framework or ActiveX libraries upplied by the manufacturer. And it can be used as a standalone solution or included in a custom in-house solution. Keysight VEE Pro programs can also be monitored and diagnosed remotely via the web or network  

Standards-Friendly to Preserve Your Investment

 Keysight VEE supports industry-standard instrument drivers, including IVI-COM and VXIplug&play as well as a variety of legacy drivers. If an industry-standard driver is not available, use SCPI or the .dll library supplied with many instruments. In addition to GPIB connectivity, Keysight VEE Pro allows you to connect directly to LAN and USB enabled instruments using industry- standard protocols. The user can dynamically change VISA Interface and Address among GPIB, USB, LXI, and LAN. VXI, PC and other backplanes can also be controlled with Keysight VEE Pro. Keysight VEE Express only supports Keysight USB devices in LiveMode. The open development environment of Keysight VEE allows you to easily use other applications and tools. With access to .NET classes and assemblies, Keysight VEE can programmatically perform everyday tasks and interact with other applications. The .NET Framework (Common Language Runtime and Framework Class Libraries) is installed with Keysight VEE Pro or Keysight VEE Express so it is instantly available. Support of ActiveX, DLLs, and other tools ensure access to the capabilities you need.  

Powerful MATLAB Script and The MathWorks Signal Processing Toolbox are embedded in Keysight VEE Pro, included at no extra cost. With MATLAB Script and The MathWorks Signal Processing Toolbox embedded in Keysight VEE Pro, you get 1800 MATLAB functions; 1000 plus of the most popular MATLAB analysis and visualization functions are preprogrammed as one-click objects in Keysight VEE Pro. Without leaving Keysight VEE Pro, you can instantly transform your measurement data into usable information. Built-in MATLAB functions include: –– Numeric computation –– Engineering & scientific graphics (2D, 3D, waterfall, bar, pie) –– Signal processing –– Arrays, matrix math…, and more MATLAB Script and The MathWorks Signal Processing Toolbox are not available in Keysight VEE Express. 

Essential 

With Keysight VEE Pro and Keysight VEE Express, you can do your job better and faster. It’s an essential productivity tool for programmers worldwide, and it’s the quickest, easiest way to get measurement analysis results. But don’t take our word for it. Download your free, fully functional 30-day evaluation copy of Keysight VEE Pro or Keysight VEE Express at www. Keysight.com/find/vee_download and see it in action.