Ring Resonator

Applikationsberichte

Ring resonators are fundamental building blocks in integrated photonics, providing highly selective wavelength filtering for optical communications, sensing, and signal processing applications. Their high quality (Q) factors enable efficient wavelength discrimination by coupling only resonant wavelengths into the output waveguide while allowing non-resonant light to continue through the input waveguide. This notch-filtering behavior makes ring resonators ideal for applications requiring precise spectral control and compact photonic integration.

 

This application note demonstrates how Keysight RSoft Photonic Device Tools and the FullWAVE Finite-Difference Time-Domain (FDTD) solver can be used to model and analyze the performance of an optical ring resonator. The simulation workflow begins with a pulsed excitation to determine the device's resonance spectrum and identify the supported resonant wavelengths. A Continuous-Wave (CW) simulation is then performed at a selected resonance to visualize optical field propagation, energy coupling, and resonant behavior within the ring structure.

 

By combining time-domain spectral analysis with detailed field visualization, engineers gain valuable insight into resonance characteristics, coupling efficiency, and device performance. This enables optimization of ring geometry and coupling parameters while reducing the need for iterative fabrication and experimental testing.

 

The application note illustrates how rigorous electromagnetic simulation supports the efficient design and characterization of high-Q wavelength-selective devices. Using FullWAVE FDTD, photonic designers can accurately evaluate spectral response, optimize resonator performance, and accelerate the development of advanced integrated optical filters for communication, sensing, and photonic integrated circuit applications.