Interconnect and Network Performance Tester 1600GE (2nd Gen Hardware)

Datenblätter.

The Interconnect and Network Performance Tester 1600GE (INPT-1600GE-C) is the latest innovation in 1.6 Terabit Ethernet (1.6TE) hardware test platforms for traffic generation and analysis. It provides functional, performance and interoperability benchmarks over a broad range of communication chips, interconnects, and networking equipment.

 

The INPT-1600GE-C, with Keysight’s new Interconnect Test System software (ITS), delivers a holistic solution that organizes, stores, and uses data intelligently to automate interconnect error performance and Common Management Interface Specification (CMIS) validation for high-speed Ethernet networks and data centers.

 

The ITS software addresses all these challenges, making it easier to qualify and validate interconnect performance. ITS, an advanced, cohesive software solution is designed to validate AI infrastructure interconnects, network components, and data center interconnects from 200GE to 1600GE, expanding on the capabilities of the Interconnect and Network Performance Tester 800GE benchtop (INPT-800GE). The ITS software runs on both the 800GE and 1600GE INPT hardware platforms.