Interconnect and Network Performance Tester 1600GE

Datenblätter.

The Interconnect and Network Performance Tester 1600GE (INPT-1600GE) is a new 1.6 Terabit Ethernet (1.6T) hardware test platform for traffic generation and analysis. It provides functional, performance and interoperability benchmarks over a broad range of communication chips, interconnects, and networking equipment.

 

The INPT-1600GE, with the new Interconnect Test System software (ITS), delivers a holistic solution that organizes, stores, and uses data intelligently to automate interconnect validation in high-speed Ethernet networks and data centers.

 

The Keysight Interconnect Test System (ITS) software addresses all the challenges, making it easier to qualify and validate interconnect performance. ITS, an advanced, cohesive software solution is designed to validate AI infrastructure, network components, and data center interconnects from 200GE to 1600GE, expanding on the capabilities of the Interconnect and Network Performance Tester 800GE benchtop (INPT-800GE). The ITS software runs on both the 800GE and 1600GE INPT hardware platforms.