M8091DJCA Receiver Conformance Test Application for IEEE 802.3dj

Datenblätter.

The M8091DJCA is a receiver conformance test application designed to validate and simplify testing of digital receivers operating at 106.25Gbaud PAM4 lane rate according to IEEE P802.3dj/D2.0 standards. It supports multiple interfaces including Chip-to-Chip (C2C), Chip-to-Module (C2M), backplane (KR), and twinaxial copper cable (CR), offering automated calibration, guided setup, and detailed reporting to ensure interoperability and compliance.