Analyze More, Spend Less, Save Up to 50%

Flyer

Receive your choice of THREE free software applications with the purchase of a new 3000G, 4000G, or 6000X series oscilloscope. That’s right - you get to choose the applications most valuable to you! Unlock all the capabilities you need to ensure you’re ready for any testing challenge you might face. This represents up to 50% in savings!

 

Choose from a range of powerful software applications, including serial protocol decode and trigger packages for embedded, aerospace and defense, or automotive designs, power analysis, or USB analysis.