DS1142A 30A Glitch Amplifier

Datenblätter.

Benchmark in Power fault injection - Glitch Amplifier designed for embedded targets with high power demands (up to 30 A), delivers fast, precise and controlled voltage glitches with 3 glitch modes, normal, voltage follower and crowbar.