E36441A Autoranging Bench Power Supply

Datenblätter.

The E36441A four-output autoranging bench power supply is designed to provide clean, accurate, and responsive power for various testing applications. With a total power output of 400 W, it offers precise control, low ripple and noise, and fast transient response. The user-friendly interface features a seven-inch color display, front and rear terminals, and color-coded channels. Connectivity options include LAN and USB interfaces, ensuring seamless integration with existing systems.