Datenblätter
Introduction
Minimize the risk of launching products susceptible to bugs and failures with an oscilloscope that displays the truest, granular details. Built from the same high-performance standard set by the MXR A, the MXR B[1]Series boasts newer, hardware-accelerated technology that speeds up test time. In addition to faster hardware, the MXR B-Series includes standard features like Keysight’s state-of-the-art InfiniiScan Event Identification Software, a built-in, 50 MHz arbitrary waveform generator, and a 50 MHz frequency response analyzer. The automated analysis tools, extra-low, front-end noise, and uncompromised performance of the MXR B-Series enable you to test faster, shorten time to market, and design without compromise using an oscilloscope that delivers dependable results.
About the Infiniium MXR B-Series
Welcome to the Infiniium MXR B-Series. With twelve models ranging in performance from 500 MHz to 6 GHz, 4 or 8 analog channels, and dozens of hardware and software options, the Infiniium MXRB-Series is designed to meet your needs today. With a fully upgradeable platform, it will be ready for your measurement needs tomorrow.
See More in the Time Domain with Eight Analog Channels
The Infiniium MXR B-Series is the only oscilloscope to offer 6 GHz bandwidth and 16 GSa/s sample rate on all eight channels. Combined with 200 Mpts of standard memory per channel, flexible, three-stage triggering, over 50 standard measurements, a massive library of application-specific analysis packages, and hardware-accelerated testing, the Infiniium MXR B-Series lets you see more of your signal than ever before.
See More with World-Class Signal Integrity
Each model incorporates a 10-bit ADC with a sample rate of 16 GSa/s available on all channels simultaneously. A high-resolution ADC’s usefulness is dependent on the low-noise front end that supports the additional quantization levels. Our low-noise front end includes custom ICs, like the 130 nm BiCMOS IC that incorporates user-selectable analog filters and bandwidth upgrades via a software license. This gives you:
• 4 times more vertical resolution than 8-bit oscilloscopes
• Up to 16 bits with high-res mode
• As low as 43 µV of noise, 9.0 bits system ENOB with hardware filtering
See More Information with History Mode and Segmented Memory
The Infiniium MXR B-Series comes standard with two useful tools that allow you to look forward and backward in time. With history mode, simply stop the oscilloscope at any time to review up to 1,024 previous trigger events. With segmented memory, you can capture > 100,000 events post-trigger for analysis, with no limit between events. If your design has an elusive event that only seems to happen when you’re not around, these tools can help you arm the oscilloscope to look for it, then let you review what gets captured at your leisure. And with a full HD screen of 1920x1080 pixels, and support for a second, independent external monitor, that data can be organized and displayed however is best for you.
See More in the Frequency Domain with Real Time Spectrum Analysis
Perform powerful RF analysis with up to 8 phase-coherent channels, all at once. Digitally down-convert data on all 8 channels simultaneously with an analysis bandwidth up to 2 GHz. The RTSA view in the Infiniium MXR B-Series provides spans from 40 MHz to 320 MHz. In this image, we’re viewing (clockwise) local US radio stations (~100 MHz), 2.4 GHz WLAN channel 1, 5 GHz WLAN channel 157, and Bluetooth all at once. And since the data is a fully upgradeable platform from the analog channel inputs, they are phase coherent by definition, with only a standard calibration required to ensure accuracy. With a maximum frequency range of 6 GHz, the Infiniium MXR B-Series easily supports applications from ZigBee to 5G FR1.
×
*Indicates required field
Thank you.
A sales representative will contact you soon.