InfiniiVision Power Better-Best Bundles

Flyer

Keysight Technologies offers two bundles of products and options for power supply characterization and analysis: the Power Better Bundle and the Power Best Bundle. Both bundles are built around the InfiniiVision X-Series oscilloscopes, which provide high-performance measurements and analysis capabilities. The Power Better Bundle (DSO3054GPWR) features a four-channel, 500-MHz digital storage oscilloscope (DSO) with a built-in function/arbitrary waveform generator and a power analysis software option. The Power Best Bundle (MSOX4154PWR) features a 4+16-channel, 1.5-GHz mixed-signal oscilloscope (MSO) with a two-channel function/arbitrary waveform generator and the ultimate bundle software option. Both bundles include high-voltage differential active probes, current probes, and deskew fixtures. The bundles are designed to help customers save 25% off the list price when purchased as a bundle. Customers can request a quote online at www.keysight.com or contact their local Keysight office for more information. Keysight Technologies is a leading provider of test and measurement solutions for various industries and applications. Learn more at www.keysight.com.