N1216A Splitter, Delivery-beam, Fiber-in/2-out

Datenblätter.

Product Description

 

The Keysight N1216A Splitter, Delivery-beam, Fiber-in/2-out that splits the two output beams from the Keysight N1211B AOM (acousto-opticmodulated) Laser Head and delivers them to two Keysight remote optical combiner (ROC) units, N1212A or N1212G.

 

Laser Interferometer Position Measurement Systems

 

This is a subsystem of Laser Interferometer Position Measurement System to work as laser source with the Keysight interferometer optic and the Keysight phase measurement electronics.

 

When built into manufacturing and inspection equipment, a laser interferometer system reports the position to the operator or a motion control system with sub-nanometer resolution, allowing highly accurate positioning. It allows manufacturers to produce precision products from integrated circuits to medical devices to aerospace components that meet the most stringent specifications.