How to Validate AI Inference Infrastructure Scalability

Keysight AI Inference Builder
+ Keysight AI Inference Builder

Test Inference Capacity Under Concurrent Load

AI inference infrastructure often delivers predictable response times at light load, yet growing numbers of simultaneous users expose a different performance profile. Large language model (LLM) requests vary in prompt length, output length, and interaction pattern, so a single benchmark cannot capture the demand created by production-like traffic. As concurrent sessions increase, inference throughput may stop rising proportionally while inference latency grows and request completion becomes less consistent. That divergence obscures the system's usable capacity and makes it difficult to separate workload effects from infrastructure limits. AI inference scalability testing brings these behaviors into view by relating offered request rates and concurrent sessions to completed work, token generation rates, and response-time distributions. Comparable workload profiles help reveal where rising demand begins to outpace delivered inference performance.

The challenge becomes more complex when the inference software stack and underlying infrastructure contribute different constraints at different load levels. GPU telemetry can expose resource pressure, but GPU utilization alone does not explain why requests slow down or throughput levels off. Network paths, service components, and differences between input processing and token generation can shape the observed response. Realistic LLM workload emulation connects inference throughput and inference latency with infrastructure telemetry under increasing concurrency, allowing engineers to identify which conditions coincide with saturation. Repeated measurements across comparable load profiles show whether configuration changes shift the capacity limit or merely redistribute delays. The resulting view of sustained throughput, response-time behavior, and supported concurrency defines a measurable operating envelope without relying on an isolated peak-performance number.

AI Inference Infrastructure Scalability Solution

AI inference scalability testing requires representative workloads, controlled increases in concurrent demand, and correlated measurements of response behavior and system utilization. Keysight’s AI Inference Builder supports workload emulation for large language model traffic and helps engineers assess inference throughput, inference latency, and performance as request volume increases. The solution brings workload-level measurements and infrastructure observations into a common evaluation of system behavior. Engineers can examine where completed work stops increasing proportionally with demand, where response times become less consistent, and which infrastructure conditions coincide with those changes. Comparable workload profiles support analysis across configurations, helping teams distinguish capacity limits from traffic variability. This high-level evaluation focuses on observed scaling behavior rather than asserting specific hardware configurations, architectural integrations, or measured performance figures. Results can be expressed as throughput and latency trends across successive concurrency levels, with associated resource telemetry providing context for interpretation.

See Demo Video of AI Inference Infrastructure Scalability Solution

Explore Products in Our AI Inference Infrastructure Scalability Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?