How to Control and Read Out Qubits

Quantum Control System
+ Quantum Control System

Control And Measure Qubit States

Qubit control and readout require programmable signal generation, precise pulse sequencing, synchronized timing, and coordinated acquisition within each experiment. For superconducting qubits, microwave control pulses are used to prepare and manipulate the qubit state according to a defined sequence. After the control operations are complete, a readout signal is applied and the resulting response is acquired to determine the qubit state. Engineers typically vary pulse parameters such as timing, amplitude, frequency, and sequence order while repeating the measurement to evaluate how the qubit responds under different operating conditions.

Reliable qubit measurement depends on maintaining synchronization between control, readout, and acquisition across repeated experiment cycles. The measurement workflow must coordinate waveform generation, triggering, readout timing, data acquisition, and result visualization while minimizing errors caused by timing offsets, signal drift, readout noise, and inconsistent pulse conditions. As experiments scale to more channels and more complex pulse sequences, deterministic timing, repeatable execution, and efficient parameter control become increasingly important for accurate qubit-state measurement and comparison.

Qubit Control And Readout Solution

Control and read out qubits by generating programmable control and readout signals, coordinating pulse sequences, and synchronizing acquisition with each measurement event. The Keysight Quantum Control System combines microwave, baseband, and digital signal generation with synchronized acquisition, timing, and experiment-control capabilities for executing quantum measurements. Programmable pulse sequences let researchers define and vary control operations and measurement timing, while graphical experiment tools and a quantum-specific Python application programming interface (API) support experiment configuration and automation. Integrated data visualization provides a common environment for reviewing repeated qubit measurements and comparing results as pulse, timing, and experiment parameters are adjusted.

See Block Diagram of Qubit Control and Readout Solution

See Block Diagram of Qubit Control and Readout Solution

Explore Products in Our Qubit Control And Readout Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?