What are you looking for?
Infiniium EXR-Series Oscilloscopes
Powerful. Easy to Own. Intuitive to Use.
Up to 6 GHz on all 8 channels, 7 instruments integrated in one oscilloscope, hardware accelerated plotting, and fully upgradeable.
Starting from CA$ 31,072
Already own this product? View Technical Support
Buy an Oscilloscope, Get Free Memory & Software
For a limited time, receive a free memory upgrade and software package when you purchase an Infiniium EXR-Series Oscilloscope
Bundle Application Software and Save
Save 40% on EXR application software bundles covering automotive, aerospace and defense, power, and more.
Highlights
Powerful. Easy to Own. Intuitive to Use.
- Bandwidths of up to 500 MHz to 6 GHz on all 4 or 8 analog channels
- Powered by the same Keysight-designed ASICs used in the Infiniium UXR-Series
- Capabilities extended with 7-in-1 instrument integration: oscilloscope, logic and protocol analyzers, DVM, counter, bode plotter, waveform generator
- Completely upgradeable, including channel upgrades
Simplify Data Gathering and Analysis
The Infiniium EXR-Series offers a robust suite of powerful software for signal integrity, power integrity, protocol decode and trigger applications, and compliance test applications.
Key Specifications
Bandwidth
0.5 - 6 GHz
Analog Channels
4 or 8, upgradeable
Sampling Rate
16 GSa/s
Standard Memory
100 Mpts/ch
Waveform Update Rate
>200,000 wfms/sec
Want to see more specifications?
Find The Model That's Right For You
Extend The Capabilities
Featured Resources
Want help or have questions?