100 V, 50 A, 5 kW

prod_image
  • Maximum current per output

    50 A

  • Maximum power

    5000 W

  • Maximum voltage per output

    100 V

  • Adjustable slew rate

    N/A

  • Measurement accuracy

    225 mV

  • Noise and ripple

    100 mVpp

  • Output response time

    50 ms

  • Programming accuracy

    125 mV

  • Regenerative power

    No

  • Arbitrary waveform generation

    No

  • Command processing time

    100 ms

  • Maximum current (nominal)

    50 A

  • Maximum power (nominal)

    5.2 kW

  • Maximum voltage (nominal)

    100 V

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N8759A 5 kW
N8759A 5 kW

Model:

N8759A

QTY

Options

1

DC Power Supply 100V, 50A, 5000W; GPIB, LAN, USB, LXI | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

DC Power Supply 190-240V, 3 phase AC, 50/60Hz INPUT (use with LINE CORD OPT 861)

1

Power cord, USA, No Plug, 10awg, 4-wire, 8ft (Input 208VAC 3 phase)

Highlights

DC output ratings

  • voltage at 100 V
  • current at 50 A
  • power at 5000 W

Programming accuracy

  • voltage at 0.025% + 75 mV
  • current at 0.1% + 150 mA

Output ripple and noise

  • CV p-p: 100 mV
  • CV rms: 15 mV

The Keysight N8759A power supply is a single output power supply in a small 2U package that offers essential features to fit your budget. The N8759A power cable offers flexible AC input options, analog / resistance control of output voltage and current, as well as parallel and series connection of multiple supplies to achieve more output current or voltage.

Please select the AC input voltage option carefully. The AC input voltage hardware is permanently installed at the factory and cannot be changed under any circumstances after delivery.

If the incorrect AC input voltage option is purchased and delivered, the unit would need to be returned. Product returns are subject to Keysight approval and applicable charges; a new order would have to be placed.

Download BenchVue Basic app for free to control your instruments.