Designed with a WR-12 flange connector, the E8486A makes precise and direct waveguide measurements in the E-band frequency range and is compatible with most Keysight power meters.

prod_image
  • Measurement type

    Average/CW only

  • Connector type

    UG-387/U, EIA WR-12

  • Frequency range

    60 GHz to 90 GHz

  • Power range

    -60 to +20 dBm

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Frequency range 60 to 90 GHz
  • Accurate average power measurements over -30 to +20 dBm
  • Excellent SWR for reducing mismatch uncertainty
  • Diode power sensing element
  • 50 MHz calibration port
  • Accurate calibration and traceability to the US National Institute of Standards and Technology (NIST) millimeter-wave sensor calibration
  • Compatible with EPM (N1913/14B), EPM-P (E4416/17A) and P-Series (N1911/12A) power meters, plus the discontinued N1913/14A and E4418/19B power meters

Note: The E8486A option 200/201 is not compatible with EPM E4418/19B power meters.