Buy an Oscilloscope, Get Free Memory & Software

For a limited time, receive a free memory upgrade and software package when you purchase an Infiniium EXR-Series Oscilloscope

HIGHLIGHTS

Productivity

  • Use your PC to view and analyze to get additional insight, without having to be with your scope and target system
  • Share scope measurements more easily across your team, and if needed with customers and vendors
  • Create more useful documentation, faster
  • Supports a variety of popular file formats from Keysight Infiniium and InfiniiVision oscilloscopes as well as generic .csv, .txt, and .tsv files

Standard Features

  • Open and view up to 8 waveforms (supports up to 16-bit vertical bits)
  • Use familiar scope horizontal and vertical controls to quickly navigate and zoom in to any event of interest
  • Access over 60 built-in automated measurements with a mouse click
  • 20 math operators including FFT and filters, up to four independent/cascaded math functions

Host PC operating system and resources

  • Required: Microsoft Windows 10 64-bit operating system, 2 GB RAM, 1 GB free hard drive space
  • Recommended: Microsoft Windows 10 64-bit operating system, 8 GB RAM, 25 GB free hard drive space

Capture waveforms on your scope, save to a file, and recall the waveforms into Keysight’s Infiniium Offline application. The application supports a variety of popular waveform formats from multiple oscilloscope vendors. Now you can view, analyze, share, and document scope measurements anywhere your PC goes.

Free Trials

Infiniium Offline Oscilloscope Analysis Software Free Trial

This application lets you analyze oscilloscope data offline on your PC.

Interested in D9010BSEO?

Extend the capabilities for your Infiniium Offline – Base Software

Want help or have questions?