AP5031A

XG6-class Analog Signal Generator, 90 GHz

The Keysight AP5031A analog signal generator combines ultra-low phase noise with ultra-fast switching speed to set new standards for RF and microwave testing.

prod_image
  • Maximum frequency

    90 GHz

  • Phase noise @1 GHz (20 kHz offset)

    -150 dBc/Hz

  • Harmonics @ 1 GHz

    -60 dBc

  • Output power @1 GHz

    18 dBm

  • Frequency switching speed

    10 µs

  • Number of outputs

    1

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Combine Ultra-Low Phase Noise with Ultra-Fast Switching Speed

Set new standards for your RF and microwave testing with the extremely low phase noise and ultra-fast switching offered by the AP5031A analog signal generator. With models ranging in frequency from 1 kHz to 12.75, 20, 40, 51, and 90 GHz, the AP5031A combines an intuitive GUI, excellent signal purity and agility with accurate and broad power ranges to enable you to test with confidence.

  • Agile signals with switching speed as fast as 10 µs (typ).
  • Get pure signal quality with low SSB phase noise (-135 dBc/Hz typ at 10 GHz 10 kHz offset).
  • Achieve excellent frequency accuracy with high-stability OCXO reference.
  • Utilize a wide range of external references, including the commonly used 10 and 100 MHz, for higher phase synchronization.
  • Test with AM, FM, PM and pulse modulation.
  • Enable excellent phase synchronization among the outputs of multiple instruments via high-frequency CLK ports.
  • Leverage USB, LAN, or GPIB communication interface options.
  • implement control seamlessly with a customer-supplied application programming interface.