Interconnect and Network Performance Tester 1600GE-C, Half Rack

The Interconnect and Network Performance Tester 1600GE-C, INPT-1600-C-2P-RM, includes a 2-port half rackmount chassis with native OSFP1600 front panel ports and L1-3 testing support.

prod_image
  • Ports

    2

  • Form factor

    Rackmount

  • Interface

    OSFP1600-C

  • Interface speed modes

    1600GE, 800GE, 400GE, 200GE

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Delivers a lightweight, office quiet, portable, benchtop chassis for the instrument bench with 2-port OSFP1600-C model.
  • Provides Layer 1 BERT to Layer 3 IP testing from 200GE to 1.6TE PAM4 with 212 Gb/s and electrical lane signaling in a single test system.
  • Scales and automates your Layer 1 testing with the new dedicated Interconnect Test System (ITS) software.
  • Completes Layer 2 and Layer 3 RFC benchmark, network, and internetworking protocol emulation scale and performance testing with the IxNetwork software application with Rest API and RestPy test automation support.
  • Improves your interoperability, link stability, and robustness testing with Keysightdeveloped intellectual property for the critical test elements of 1.6TE, 800GE, 400GE and 200GE: MAC, PCS, FEC symbol error correction distribution, FEC error injection and statistics, and PAM4 Rx Eye Histogram analysis.
  • Supports up to 40 watts per port for high power consumption coherent optical transceivers on the benchtop chassis.
  • Complies with IEEE P802.3dj 200 Gb/s, 400 Gb/s, 800 Gb/s, and 1.6 Tb/s specifications.
  • Supports major interconnects: Active optical, active copper electrical, and passive copper cable.