How to Analyze Frequency Drift Over Time

Frequency Counter
+ Frequency Counter

Track Continuous Frequency Drift

Analyzing frequency drift over time requires a stable reference, a measurement path matched to the signal under test, and a data stream dense enough to show both gradual movement and short-term variation. A frequency counter/timer performs this measurement by collecting a continuous record of frequency readings and associating each reading with a timestamp so the source behavior can be observed across the full acquisition interval.

The setup connects the source to the counter input, uses the required internal or external timebase reference, and records a long sequence of timestamped readings while the signal operates through warm-up or steady-state conditions. Trend and histogram views help separate random measurement spread from systematic drift, while continuous, gap-free measurement capability supports long-record observation without missing intervals in the data stream.

Frequency Drift Analysis Solution

This test requires repeated high-resolution frequency measurements collected continuously enough to reveal slow drift, short-term wander, and changes that would be hidden by sparse sampling. The solution uses a Keysight Universal Frequency Counter/Timer to capture timestamped frequency readings and display the results in trend and histogram views. Continuous, gap-free measurements help engineers monitor a source over long records, visualize drift as it develops, and correlate changes in measured frequency with elapsed time instead of relying on isolated spot measurements.

See Block Diagram of Frequency Drift Analysis Solution

How to Analyze Frequency Drift Over Time

Explore Products in Our Frequency Drift Analysis Solution

Discover Resources and Insights

Additional Resources for Frequency Drift Analysis

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?