Model:
U2051XA
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Compact and efficient power measurements
The Keysight U2051XA is a fast, accurate and wide dynamic range 10 MHz – 6 GHz USB average power sensor.
Connector type
Type-N
Frequency range
10 MHz to 6 GHz
Power range
-70 to +20 dBm
Connectivity
USB
See what's included, and how you can upgrade your experience with Keysight.
List Price:
€ 6.409
Model:
U2051XA
Delivery:
QTY
Options
1
USB Wide Dynamic Range Average Power Sensor 10MHz - 6GHz | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
Type-N (male) connector
1
Power sensor cable; 5-ft (1.5m)
Accurately measure any modulated signal with the Keysight Technologies, Inc. U/L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with a wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with a super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function.
Learn more about Keysight LAN and USB Power Sensors
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.