Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Expert ATE power supplies come in two classes. The NS1-class includes the DP5700, DP5800, N6900 Series, and the NS4-class includes the RP5900 Series.
The Keysight RP5924A regenerative power system is a single-output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test.
Adjustable slew rate
Regenerative power
Yes
Arbitrary waveform generation
Yes
Input phase voltage
3-Phase 200–480 VAC
Maximum current per output
40 A
Maximum power
4000 W
Maximum voltage per output
300 V
Command processing time
≤ 0.1 ms
Measurement accuracy
0.03% + 90 mV
Noise and ripple
600 mVpp
Output response time
≤ 1 ms
Programming accuracy
0.03% + 90 mV
Find out what's included and explore available upgrade options from Keysight.
The Keysight RP5924A Regenerative Power System delivers a single-output, bidirectional DC power supply with integrated safety features that protect both your team and your device under test. Its regenerative design feeds energy back to the grid cleanly, helping you reduce energy consumption and lower cooling costs.
The RP5924A combines seamless source and load functionality in a compact 1U-high package, helping you save energy, minimize floor space, and shorten integration time.
The RP5924A enables you to do the following:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.