Model:
FG33531A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight WG2-class Advanced waveform and function generators include the 33500 Series.
The Keysight FG33531A single-channel function/arbitrary waveform generator performs accurate waveform equipped with Trueform technology.
Maximum sample rate
320 MSa/s
Number of channels
1
Interface
USB, LAN
Bandwidth
100 MHz
Arbitrary waveforms
Yes
See what's included, and how you can upgrade your experience with Keysight.
List Price:
€ 1.607
Model:
FG33531A
Delivery:
QTY
Options
1
Waveform generator, 100 MHz, 1-channel with arb | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
Perform accurate hardware design validation using Keysight FG33531A function / waveform generators, equipped with pro-level technology from advanced models. Trueform technology employs a virtual variable clock with advanced filtering techniques to track the waveform’s sample rate. The technology gives you predictable low jitter, low harmonic distortion, and high signal integrity to deliver a true representation of your programmed waveform. The FG33531A also comes with built-in 16-bit arbitrary waveform generation capabilities and waveform builder software.
Similar to all products in the Smart Bench Essentials Plus family, it comes with a three-year warranty and KeysightCare technical support to de-risk your project. The FG33531A enables you to do the following:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.