What are you looking for?
N4980A Multi-Instrument BERT Software
The N4980A Multi-Instrument BERT Software provides easy-to-use control panels for the following instruments:
| Keysight | Centellax |
|---|---|
| N4960A serial BERT 32 and 17 Gb/s | SSB16000 |
| N4962A serial BERT 12.5 Gb/s | TG1B1A |
| N4963A clock synthesizer 13.5 Gb/s | TG2C1A |
| N4965A multi-channel BERT 12.5 Gb/s | PCB12500 |
| N4971A pattern generator 13 Gb/s | PPG12500 |
| N4972A clock synthesizer 16 GHz | SCS16000 |
N4980A-JTS jitter tolerance measurement package is an option enabled by a software key.
| Release Date | Version | Version Description |
|---|---|---|
| 2015-02-18 | 3.3.2905 | Adds support for Keysight branded instruments. |
| Release Date | Version |
|---|---|
| 2015-02-18 | 3.3.2905 |
| Version Description |
|---|
| Adds support for Keysight branded instruments. |
How to Download
- Click the Download button
- Save the software to your PC
How to Install
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7 (32-bit) (English or Chinese)
- Windows 7 (64-bit) (English)
- Windows 10 (32-bit)
- Windows 10 (64-bit)
Prerequisites
Supported Instruments
- N4960A, N4962A, N4963A, N4965A, N4971A, N4972A
Related Links
How to Download
- Click the Download button
- Save the software to your PC
How to Install
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7 32-bit (English or Chinese)
- Windows 7 64-bit (English)
Prerequisites
- PC: Intel Pentium processor or equivalent
- Screen Resolution: XGA+ 1152x864 (min)
- RAM: 500 MB (min); 4 GB (min for Windows 7 64-bit)
- Disk space for installation: 100 MB
- .NET framework version 3.5
- I/O Libraries (for GPIB, not required for USB)
Supported Instruments
- N4960A, N4962A, N4963A, N4965A, N4971A, N4972A
Related Links
How to Download
- Click the Download button
- Save the software to your PC
How to Install
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP 32-bit (with SP3)
- Windows 7 32-bit (English or Chinese)
- Windows 7 64-bit (English)
Prerequisites
- PC: Intel Pentium processor or equivalent
- Screen Resolution: 1024x768 (min)
- RAM: 500 MB (min)
- Disk space for installation: 100 MB
Supported Instruments
- N4960A, N4962A, N4963A, N4965A, N4971A, N4972A
Related Links
How to Download
- Download the software into the PC.
- Please read the N4980A Getting Started Guide before installing the software.
How to Install
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP 32-bit (with SP3)
- Windows 7 32-bit (English or Chinese)
- Windows 7 64-bit (English)
Prerequisites
- PC: Intel Pentium processor or equivalent
- Screen Resolution: 1024x768 (min)
- RAM: 500 MB (min)
- Disk space for installation: 100 MB
- I/O Libraries
Supported Instruments
- N4960A, N4962A, N4963A, N4965A, N4971A, N4972A
Related Links
The N4980A is dependent upon low level Virtual Instrument Software Architecture (VISA), such as the Keysight I/O libraries. If the PC onto which the N4980A will be installed already has Keysight I/O libraries installed, then they do not need to be installed again.
For communicating with instruments via USB, the FTDI VCP driver must be installed. If this is not automatically installed by the Windows OS via Plug And Play, it must be manually installed by the user. The FTDI VCP driver can be found at www.ftdichip.com/Drivers/VCP.htm.
How to Download
- Download the software into the PC.
- Please read the N4980A Getting Started Guide before installing the software.
How to Install
- See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP 32-bit (with SP3)
- Windows 7 32-bit (English or Chinese)
- Windows 7 64-bit (English)
Prerequisites
- PC: Intel Pentium processor or equivalent
- Screen Resolution: 1024x768 (min)
- RAM: 500 MB (min)
- Disk space for installation: 100 MB
- I/O Libraries
Supported Instruments
- N4960A, N4962A, N4963A, N4965A, N4971A, N4972A
Related Links
The N4980A is dependent upon low level Virtual Instrument Software Architecture (VISA), such as the Keysight I/O libraries. If the PC onto which the N4980A will be installed already has Keysight I/O libraries installed, then they do not need to be installed again.
For communicating with instruments via USB, the FTDI VCP driver must be installed. If this is not automatically installed by the Windows OS via Plug And Play, it must be manually installed by the user. The FTDI VCP driver can be found at www.ftdichip.com/Drivers/VCP.htm.
How to Download
- Download the software into the PC.
- Please read the N4980A Getting Started Guide before installing the software.
How to Install
- See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP 32-bit (with SP3)
- Windows 7 32-bit (English or Chinese)
- Windows 7 64-bit (English)
Prerequisites
- PC: Intel Pentium processor or equivalent
- Screen Resolution: 1024x768 (min)
- RAM: 500 MB (min)
- Disk space for installation: 100 MB
- I/O Libraries
Supported Instruments
- N4960A, N4962A, N4963A, N4965A, N4971A, N4972A
Related Links
The N4980A is dependent upon low level Virtual Instrument Software Architecture (VISA), such as the Keysight I/O libraries. If the PC onto which the N4980A will be installed already has Keysight I/O libraries installed, then they do not need to be installed again.
For communicating with instruments via USB, the FTDI VCP driver must be installed. If this is not automatically installed by the Windows OS via Plug And Play, it must be manually installed by the user. The FTDI VCP driver can be found at www.ftdichip.com/Drivers/VCP.htm.
How to Download
- Download the software into the PC.
- Please read the N4980A Getting Started Guide before installing the software.
How to Install
- See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP 32-bit (with SP3)
- Windows 7 32-bit (English or Chinese)
- Windows 7 64-bit (English)
Prerequisites
- PC: Intel Pentium processor or equivalent
- Screen Resolution: 1024x768 (min)
- RAM: 500 MB (min)
- Disk space for installation: 100 MB
- I/O Libraries
Supported Instruments
- N4960A, N4962A, N4963A, N4965A, N4971A, N4972A