Download Signal Studio to a PC to evaluate the signal configuration and plotting capabilities of the software.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2003-12-18 1.0.18.8 Channel numbers for the forward packet data and data control channels now follow 3GPP2 numbering convention. Accordingly, SCPI syntax has changed from FPDCH[1][2] and F-PDCCH[1][2] to FPDCH[0] 1 and FPDCCH[0] 1. The updated SCPI commands are listed i
Release Date Version
2003-12-18 1.0.18.8
Version Description
Channel numbers for the forward packet data and data control channels now follow 3GPP2 numbering convention. Accordingly, SCPI syntax has changed from FPDCH[1][2] and F-PDCCH[1][2] to FPDCH[0] 1 and FPDCCH[0] 1. The updated SCPI commands are listed i

How to Download

  • See Above

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows XP
  • Windows 2000
  • Windows NT

Prerequisites

  • See Documentation

Supported Instruments

  • E4438C
No previous versions available
SHOW MORE