Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight XN4-class USB vector network analyzers include the Streamline Series VNAs.
Keysight XN4-class USB vector network analyzers include the Streamline Series VNAs. They provide high performance in a lightweight, portable form factor — ideal for labs with limited space. Unlike benchtop vector network analyzers, which are standalone instruments, USB VNAs connect to a host PC to handle data processing and analysis. Transfer your component characterization data across the workflow easily using the same user interface, measurement capabilities, and automation code as our benchtop and modular vector network analyzers. Get the same measurement reliability as our Essential benchtop VNAs in a portable unit. With models ranging from 2 to 6 ports, select the USB vector network analyzer that is right for your application. Choose one of our most popular configurations or build the one you need for your application. Need help selecting? Check out the resources below.
Benchtop measurements in a lightweight, compact unit make it ideal to easily share between lab benches.
Reduce data breach concerns when testing in secure environments by using a USB VNA with no onboard memory.
Cascade multiple USB vector network analyzers to configure a stackable, multiport test solution.
Integrate USB VNAs into your workflow with the same user interface as our Essential VNAs.
Number of built-in ports
2, 4, 6
Maximum frequency
20 GHz to 53 GHz
Maximum output power
8 dBm to 10 dBm
Maximum number of sources
1
P5004B
Compact, faceless, vector network analyzer (VNA). Flexible two-port VNA dramatically reduces your size of test. Up to 20 GHz.
P5028B
Compact, faceless, vector network analyzer (VNA). Flexible four-port VNA dramatically reduces your size of test. Up to 53 GHz.
P5024B
Compact, faceless, vector network analyzer (VNA). Flexible four or six-port VNA dramatically reduces your size of test. Up to 20 GHz.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A USB network analyzer makes multiport measurements more efficient by allowing you to monitor and analyze multiple ports simultaneously using cascaded USB network analyzers. Instead of manually reconnecting and testing each port one at a time, you can capture traffic across all active ports at once, reducing setup time and streamlining the test process.
Portable USB network analyzers enable you to easily scale test setups based on your needs, whether you're validating a two-port embedded system or analyzing eight-ports. You can add or remove USB network analyzers as needed without disrupting the entire configuration.
Yes, Keysight USB VNA supports multiport expansion by connecting up to two instruments, allowing them to function as a unified multiport analyzer.
The maximum operating frequency of the combined system is determined by the instrument with the lowest frequency range. For example, if one unit supports up to 9 GHz and the other up to 26.5 GHz, the system’s usable frequency range in multiport mode will be limited to 9 GHz.
USB network analyzers offer significant benefits, including lower cost, smaller size, and easy portability compared to traditional VNAs. They are ideal for field measurements, remote testing, and space-constrained lab environments. Despite their compact size, many USB VNAs deliver high accuracy, broad frequency coverage, and advanced measurement features, enabling engineers to perform professional-grade RF and microwave analysis anywhere.