P5004B USB network analyzer

Benchtop-class network analysis in a compact footprint

Keysight XN4-class USB vector network analyzers include the Streamline Series VNAs. They provide high performance in a lightweight, portable form factor — ideal for labs with limited space. Unlike benchtop vector network analyzers, which are standalone instruments, USB VNAs connect to a host PC to handle data processing and analysis. Transfer your component characterization data across the workflow easily using the same user interface, measurement capabilities, and automation code as our benchtop and modular vector network analyzers. Get the same measurement reliability as our Essential benchtop VNAs in a portable unit. With models ranging from 2 to 6 ports, select the USB vector network analyzer that is right for your application. Choose one of our most popular configurations or build the one you need for your application. Need help selecting? Check out the resources below.

Portable form factor

Benchtop measurements in a lightweight, compact unit make it ideal to easily share between lab benches.

Secure environment 

Reduce data breach concerns when testing in secure environments by using a USB VNA with no onboard memory.

Multiport measurements

Cascade multiple USB vector network analyzers to configure a stackable, multiport test solution.

Consistent user experience

Integrate USB VNAs into your workflow with the same user interface as our Essential VNAs. 

prod_image
  • Number of built-in ports

    2, 4, 6

  • Maximum frequency

    20 GHz to 53 GHz

  • Maximum output power

    8 dBm to 10 dBm

  • Maximum number of sources

    1

Frequently asked questions