How to Synchronize Source and Measurement Instruments

Pro Benchtop DC Power Supply
+ Pro Benchtop DC Power Supply

Synchronize Measurement Timing Precisely

Synchronizing current sourcing and voltage measurement requires coordinated control of multiple instruments to ensure accurate timing of measurements. The test setup includes a precision current source and a voltage measurement instrument connected to the device under test, with trigger signals used to coordinate measurement execution. Measurements are performed at defined intervals after the source output has stabilized.

The synchronization process ensures that voltage measurements occur only after the current source has settled, preventing errors caused by transient behavior. Trigger signals are used to align measurement timing between instruments, enabling consistent and repeatable data acquisition. This coordinated approach minimizes timing-related measurement errors and improves overall accuracy in resistance measurements.

Synchronized Measurement Control Solution

Accurate resistance measurement requires coordinating current sourcing and voltage measurement to avoid errors caused by timing mismatches and source settling behavior. The solution integrates a precision current source and a high-resolution voltage measurement instrument with trigger-based synchronization. The system enables one instrument to act as the master, initiating measurements and sending trigger signals to the measurement device. This ensures that voltage measurements are taken only after the current source output has stabilized. By synchronizing measurement timing and controlling acquisition intervals, the solution improves measurement accuracy, repeatability, and efficiency in automated test environments.

See Block Diagram of Synchronized Measurement Control Solution

How to Synchronize Source and Measurement Instruments Block Diagram

Explore Products in Our Synchronized Measurement Control Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?