Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
No Filter available
No Filter available
No Filter available
M9537A
The M9537A is an AXIe embedded controller which enables new capabilities such AXIe wide PCIe support, multiple 4K video outputs, and high speed disk cache.
The M9537A is a second-generation AXIe embedded controller which enables new capabilities such AXIe wide PCIe support, multiple 4K video outputs, and optional high speed disk cache. It is designed for high performance, compact AXIe systems.
The embedded controller is a powerful, one-slot module that easily integrates into hybrid test systems using the GP-IB, USB, and LAN front panel interfaces. Built upon a high-performance Intel Core i7 quad-core processor with Hyper-Threading Technology, it is perfect for high-performance applications and multi-tasking environments.