Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight offers three performance grades of waveform and function generators — Essential, Advanced, and Expert. Any of these can be built out based on features and performance you need.
Explore our wide range of waveform and function generators for the teaching lab to mission-critical tests
Scalable signal generation for manufacturing test and higher-level research
Explore modular waveform generators for scalable, synchronized signal generation.
Perform high-performance pulse generation with precision timing and low signal distortion
Keysight benchtop waveform and function generators enable you to test and troubleshoot electronic devices, characterize components and systems, and deliver controlled outputs to a device under test (DUT) to replicate real-world conditions. Our benchtop waveform and function generators ensure stable, reliable signals across a wide frequency range. Select the waveform and function generator you need below based on bandwidth, number of channels, arbitrary waveform generation capability, and more. Explore our wide range of benchtop waveform and function generators from Essential to Expert performance grades to find the one that is right for your application.
Starting from
Bandwidth
Starting from
Starting from
Keysight modular arbitrary waveform generators (AWGs) offer high-performance, scalable signal generation for higher-level testing in high-speed digital, RF, and optical applications. For modular, space-efficient systems with many synchronized channels in environments like manufacturing test, PXIe AWGs are ideal — they fit into smaller chassis and support high-density setups in a limited rack space. For ultra-high sampling rates, high bandwidth, and exceptional signal fidelity, AXIe AWGs deliver up to 256 GSa/s and 80 GHz bandwidth with low phase noise and jitter, making them well-suited for cutting-edge research in next-generation wireless and optical communications. With multiple models available, choose the right modular AWG for your application.
Supports high channel density and scalability for multichannel applications like quantum computing, beamforming in phased array radar, and 5G, 6G, and Wi-Fi 6 / 7 testing.
Generate and control multiple independent waveform outputs that require precise timing, phase alignment, and coherence across multiple signal channels.
Dynamically control the playback order, timing, and conditions under which waveform segments are played to emulate real-world, time-varying signal environments.
Create, customize, and control complex waveforms, from standards-compliant signals like 5G to terabit transmission — without writing any code.
Keysight modular PXIe waveform generators offer precise, repeatable signal generation for digital interface testing, protocol emulation, and system validation. Unlike arbitrary waveform generators, which focus on complex, user-defined signal synthesis across RF and optical domains, modular waveform generators are optimized for deterministic playback of structured waveforms with tight timing control. Compared to benchtop models, modular models provide higher channel density, better synchronization across multiple outputs, and integration into modular PXI test systems.
Keysight PW1-class Pulse Generators include the 81100A Series. They deliver high-speed pulse signals with picosecond-level timing precision and low signal distortion. They provide finely controlled pulse and pattern signals with extremely fast edge transitions, low intrinsic jitter, and programmable voltage levels, making them well-suited for generating clock, trigger, and data signals in high-speed digital and mixed-signal test environments. With flexible triggering, enhanced timing control, and remote programmability, they can emulate real-world signal conditions and enable you to perform timing margin analysis.
Keysight benchtop waveform and function generators enable you to test and troubleshoot electronic devices, characterize components and systems, and deliver controlled outputs to a device under test (DUT) to replicate real-world conditions. Our benchtop waveform and function generators ensure stable, reliable signals across a wide frequency range. Select the waveform and function generator you need below based on bandwidth, number of channels, arbitrary waveform generation capability, and more. Explore our wide range of benchtop waveform and function generators from Essential to Expert performance grades to find the one that is right for your application.
Starting from
Bandwidth
Starting from
Starting from
Keysight modular arbitrary waveform generators (AWGs) offer high-performance, scalable signal generation for higher-level testing in high-speed digital, RF, and optical applications. For modular, space-efficient systems with many synchronized channels in environments like manufacturing test, PXIe AWGs are ideal — they fit into smaller chassis and support high-density setups in a limited rack space. For ultra-high sampling rates, high bandwidth, and exceptional signal fidelity, AXIe AWGs deliver up to 256 GSa/s and 80 GHz bandwidth with low phase noise and jitter, making them well-suited for cutting-edge research in next-generation wireless and optical communications. With multiple models available, choose the right modular AWG for your application.
Supports high channel density and scalability for multichannel applications like quantum computing, beamforming in phased array radar, and 5G, 6G, and Wi-Fi 6 / 7 testing.
Generate and control multiple independent waveform outputs that require precise timing, phase alignment, and coherence across multiple signal channels.
Dynamically control the playback order, timing, and conditions under which waveform segments are played to emulate real-world, time-varying signal environments.
Create, customize, and control complex waveforms, from standards-compliant signals like 5G to terabit transmission — without writing any code.
Keysight modular PXIe waveform generators offer precise, repeatable signal generation for digital interface testing, protocol emulation, and system validation. Unlike arbitrary waveform generators, which focus on complex, user-defined signal synthesis across RF and optical domains, modular waveform generators are optimized for deterministic playback of structured waveforms with tight timing control. Compared to benchtop models, modular models provide higher channel density, better synchronization across multiple outputs, and integration into modular PXI test systems.
Keysight PW1-class Pulse Generators include the 81100A Series. They deliver high-speed pulse signals with picosecond-level timing precision and low signal distortion. They provide finely controlled pulse and pattern signals with extremely fast edge transitions, low intrinsic jitter, and programmable voltage levels, making them well-suited for generating clock, trigger, and data signals in high-speed digital and mixed-signal test environments. With flexible triggering, enhanced timing control, and remote programmability, they can emulate real-world signal conditions and enable you to perform timing margin analysis.
Choose from a wide variety of software generation, compliance, and instrument control software or accessories like cables, chassis, rackmount kits, and more.
Wireless communication
Characterize the performance parameters of 6G sub-THz wideband signals in the H-band.
Wireless communication
Characterize 802.11ad devices by generating waveforms and analyzing signals at baseband, IF, RF, and mmWave frequencies.
Semiconductor
Perform robustness and immunity tests under simulated non-ideal, real-world operational conditions.
Automotive
Verifying automotive Ethernet receiver components with physical layer electrical tests.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A function generator is an electronic test equipment that generates standard waveforms, such as sine, square, ramp, or sawtooth waves, to a device under test (DUT). In circuit design and boards, testing often requires a controllable signal to simulate regular operation. Testing physical systems and transducers often requires stable and reliable signals ranging from microvolts to tens of volts or more.
By providing a stimulus or known input signal, you can see what happens to a device under different conditions. You can evaluate the DUT’s performance by inputting a known-good signal into the DUT and monitoring the output. The waveform generator output must be clean and stable, and it should represent the real signals that the device’s final application will use.
A pulse generator is an electronic test instrument designed to create electrical pulses with highly controlled characteristics such as width, amplitude, frequency, and rise or fall times. These pulses are typically sharp and well-defined, making them ideal for testing digital circuits, timing behavior, and high-speed electronic systems. Engineers often use pulse generators to simulate clock signals, trigger other instruments, or evaluate how a circuit responds to sudden changes. Because of their precision, pulse generators are essential in applications like communications, semiconductor testing, and signal integrity analysis.