Discover Three New High-Density Power Series That Will Transform Power Testing

White Paper: Eliminate the Hidden Compromises in High-Power Testing

High-power validation shouldn’t force you to choose between accuracy and speed, safety and scalability, or cost and fidelity. Discover practical strategies to increase throughput, reduce risk, and scale with confidence.

Redefine Power Testing

It's time to transform the way you test.

Do more in less space
Fit more channels into the same footprint.

Turn waste into efficiency
Recycle excess energy back to the grid.

Validate faster with automation
Emulate real-world conditions and streamline workflows without scripting.

Webinar: Avoid Pitfalls in High-Density Power Test

Learn five common high-power validation mistakes and how to ensure accurate, reliable results.

Explore Products

DP5700 Series High-Density Power Supplies

  • 1.5 kW – 7.5 kW
  • Max voltage: 1500 V
  • Max current: 500 A
  • Available in half-rack width and 1U sizes
  • Removable SD memory ensures data remains classified

DP5800 Series High-Density Power Supplies

  • 10.2 kW – 12 kW
  • Max voltage: 1500 V
  • Max current: 1020 A
  • Available in 2U sizes
  • Autoranging output provides more voltage and current combinations in a single unit

RP5900 Series Regenerative Power Supplies

  • 1.7 kW – 12 kW
  • Max voltage: 1500 V
  • Max current: 1020 A
  • Available in 1U and 2U sizes
  • Bidirectional power sourcing with up to 95% of energy returned to the grid

EL4900 Series Regenerative Electronic Loads

  • 1.2 kW – 12 kW
  • Max voltage: 1500 V
  • Max current: 720 A
  • Available in 1U and 2U sizes
  • Bidirectional power sinking with up to 95% of energy returned to the grid

Explore Industry Applications

Power Testing in Aerospace and Defense

See how our solutions address the complexity of validating power systems and payloads in satellite programs with real orbital conditions.

Satellite Power Testing Applications >

Power Testing for Energy Storage Systems

Testing Battery Energy Storage Systems involves waiting on charge/discharge cycles, which wastes time and energy. See how our solutions streamline testing.

Energy Storage Testing Applications >

Power Testing in Data Centers

Fixed-load test setups miss edge cases, waste power, and slow your team down. Discover real-world data center PSU validation without live infrastructure.

Data Center Power Testing Applications >

Want Help or Have Questions?