What are you looking for?
Power Without Compromise
Validate multi-kilowatt devices faster in less space — without sacrificing performance or programmability.
Discover Three New High-Density Power Series That Will Transform Power Testing
White Paper: Eliminate the Hidden Compromises in High-Power Testing
High-power validation shouldn’t force you to choose between accuracy and speed, safety and scalability, or cost and fidelity. Discover practical strategies to increase throughput, reduce risk, and scale with confidence.
Redefine Power Testing
It's time to transform the way you test.
Do more in less space
Fit more channels into the same footprint.
Turn waste into efficiency
Recycle excess energy back to the grid.
Validate faster with automation
Emulate real-world conditions and streamline workflows without scripting.
Webinar: Avoid Pitfalls in High-Density Power Test
Learn five common high-power validation mistakes and how to ensure accurate, reliable results.
Explore Products
DP5700 Series High-Density Power Supplies
- 1.5 kW, 3.4 kW, 5 kW
- Max voltage: 600 V
- Max current: 500 A
- Available in half-rack width and 1U sizes
- Removable SD memory ensures data remains classified
RP5900 Series Regenerative Power Supplies
- 2 kW, 4 kW, 6 kW, 12 kW
- Max voltage: 800 V
- Max current: 240 A
- Available in 1U and 2U sizes
- Bidirectional power sourcing with up to 95% of energy returned to the grid
EL4900 Series Regenerative Electronic Loads
- 2 kW, 4 kW, 6 kW, 12 kW
- Max voltage: 800 V
- Max current: 240 A
- Available in 1U and 2U sizes
- Bidirectional power sinking with up to 95% of energy returned to the grid
Power-Packed for Your Rack
No-Code Automation
Accelerate testing and shorten design cycles with automation that requires no coding. Log and apply live battery discharge curves to emulate long-term performance in real time while maintaining full test coverage.
Compact Testing
Maximize test capacity without expanding your footprint. Our high-power ATE system supplies deliver 1.5 kW to 12 kW in just 1–3 rack units, with half-rack options that pack more power in less space.
Scalable High-Power Output
Expand your test system as needs grow. By paralleling units, our high-power ATE system supplies deliver up to 192 kW — providing the headroom required for today’s most demanding applications.
Regenerative Power
Reduce energy waste and lower costs with regenerative power supplies and electronic loads. These models return up to 95% of power to the grid during extended tests such as battery cycling.
Explore Industry Applications
Power Testing in Aerospace and Defense
See how our solutions address the complexity of validating power systems and payloads in satellite programs with real orbital conditions.
Power Testing for Energy Storage Systems
Testing Battery Energy Storage Systems involves waiting on charge/discharge cycles, which wastes time and energy. See how our solutions streamline testing.
Power Testing in Data Centers
Fixed-load test setups miss edge cases, waste power, and slow your team down. Discover real-world data center PSU validation without live infrastructure.
Want Help or Have Questions?