M9603A PXIe Precision Source / Measure Unit, 100 fA

The Keysight M9603A is a PXIe precision SMU featuring best-in-their-class narrow pulse width as narrow as 10 μs. It enables dynamic/pulsed measurements with up to 15 MSa/s for broad emerging applications such as VCSEL optical devices.

Sold by: Keysight Online Sales
Availability depends on configuration

Sold by:

See Buy or Rent Options

Starting from

Get Quote

HIGHLIGHTS

  • Narrow pulse width as small as 10 μs
  • High speed sampling up to 15 MSa/s
  • Wide output range of up to 60 V/3.5 A DC/10.5 A pulse
  • Minimum 100 fA resolution with triaxial output for low current measurement
  • Seamless current measurement ranging

The Keysight M9603A is a PXIe precision source/measure units (SMUs) featuring best-in-their-class narrow pulse width as narrow as 10 μs, a fast sampling rate of up to 15 MSa/s and a wide output range. It enables dynamic/pulsed measurements for broad emerging applications such as vertical cavity surface emitting laser (VCSEL) optical devices, integrated circuit (IC) testing across a wide output range of up to 60 V/3.5 A DC/10.5 A pulse, and high resolution up to 6 μV/100 fA. In addition, its low noise performance of as low as 400 fArms at 1 power line cycle (PLC) enables measurements with shorter aperture times and its seamless current measurement ranging function eliminates range change time, which improves test throughput.

Key Specifications

Maximum Voltage Per Output
60 V
Maximum Current per Output
3.5 A DC (10.5 A Pulse)
Supported Measurements
n/a
Minimum Current Measurement Resolution
100 fA
Max Sample Rate
15 MSa/s
Maximum Voltage Per Output
Maximum Current per Output
Supported Measurements
Minimum Current Measurement Resolution
Max Sample Rate
60 V
3.5 A DC (10.5 A Pulse)
n/a
100 fA
15 MSa/s
View More
Max Sample Rate:
15 MSa/s
Maximum Current per Output:
3.5 A DC (10.5 A Pulse)
Maximum Output Current:
3.5 A DC (10.5 A Pulse)
Maximum Voltage Per Output:
60 V
Minimum Current Measurement Resolution:
100 fA
Minimum Voltage Measurement Resolution:
6 μV
Number of Outputs:
1
Platform:
PXIe
Pulse Width Range:
10 μs
Slots:
1 slot
Supported Measurements:
n/a

Interested in a M9603A?

Featured Resources for M9603A PXIe Precision Source/Measure Unit, 15 MSa/s, 100 fA, 60 V, 3.5 A DC/10.5 A pulse

View All Resources

View All Resources

Want help or have questions?