Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Open Source License
A portion of the software in this instrument is licensed under terms of the General Public License Version 2 ("GPLv2"). This file contains the text of the license and the source code.
This applies to the following products:
- 53210A 350 MHz RF Frequency Counter, 10 digits/s
- 53220A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 100 ps
- 53230A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 20 ps
- 33521A Function / Arbitrary Waveform Generator, 30 MHz
- 33522A Function / Arbitrary Waveform Generator, 30 MHz
- 33502A Isolated Amplifier - 2 Channel, 50 Vpp
- 34972A LXI Data Acquisition / Data Logger Switch Unit
- DAQ970A Data Acquisition System
- DAQ973A Data Acquisition System
- B2901A Precision Source/Measure Unit, 1 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse
- B2902A Precision Source/Measure Unit, 2 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse
- B2911A Precision Source/Measure Unit, 1 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse
- B2912A Precision Source/Measure Unit, 2 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse
- B2961A 6.5 Digit Low Noise Power Source
- B2962A 6.5 Digit Low Noise Power Source
- B2981A Femto/Picoammeter, 0.01fA
- B2983A Femto/Picoammeter, 0.01fA, Battery
- B2985A Electrometer/High Resistance Meter, 0.01fA
- B2987A Electrometer/High Resistance Meter, 0.01fA, Battery
Documents & Downloads
Open Source License
A portion of the software in this instrument is licensed under terms of the General Public License Version 2 ("GPLv2"). This file contains the text of the license and the source code.- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility